Wiring of Digital Inputs (X15, X16, X24, X26)
All digital inputs can be used to initiate pre-defined functions. A list of these pre-defined functions is included in WorkBench. If an input is programmed, it must be saved to the device memory. For more information refer to WorkBench.
|
|
Depending on the selected function, the inputs are high or low active. The inputs can be used with switched +24 V (source type) or switched GND (sink type). Digital input filter can be set in WorkBench to change sensitivity of the inputs (see Online Help). |
Digital Inputs MKD-C (X15B)
Technical characteristics:
- Floating, reference common line is DCOM
- Sink or Source type sensors possible
- High: 15 to 30 V / 2 to 15 mA , Low: -3 to +5 V / <1 mA
- Update rate: firmware reads hardware input state every 250 µs
Wiring diagram:
Digital Input (terminal X15B/1) is set to the Hardware Enable function by default.
|
|
The Hardware Enable and the Software Enable signal (via fieldbus or WorkBench) are linked serial, that means wiring of Hardware Enable is mandatory. |
The output stage of all drives, which are connected to the MKD-C are enabled by applying the ENABLE signal (Terminal X15B/1). Enable is only possible if the input STO-String 2 or 3 (valid for DC power strings 2 or 3) have a 24 V signal and Software Enable is set. In the disabled state the connected motors have no torque.
Digital Inputs MKD-N (X24)
On dual axis MKD-N modules connector X24A is used for axis 1, X24B is used for axis 2.
Digital Inputs 1 and 2
These inputs are particularly fast and are therefore suitable for latch functions, for example.
Technical characteristics:
- Floating, reference common line is DCOM
- Sink or Source type sensors possible
- High: 15 to 30 V / 2 to 15 mA , Low: -3 to +5 V / <1 mA
- Update rate: firmware reads hardware input state every 250 µs
- High accuracy latch: motor feedback position or interpolated time is latched or captured within 2 µs of input signal transition (with digital input filter set to 40 ns)
- The MKD capture engine is polled every 62.5 µs (16 kHz) by the firmware
Digital Input 3
Technical characteristics:
- Floating, reference common line is DCOM
- Sink or Source type sensors possible
- High: 15 to 30 V / 2 to 15 mA , Low: -3 to +5 V / <1 mA
- Update rate: firmware reads hardware input state every 250 µs
Wiring diagram:
*On MKD-N connector X24A is used for axis 1, X24B is used for axis 2 if built-in.
STO Enable inputs (X16, X26)
Connector X16 on MKD-C offers access to all global STO input signals of the decentral drive system powered by this MKD-C . There is one STO-Enable input for each decentral DC Power string (strings 2 and 3).
Connector X26 on MKD-N offers access to local STO input signals of the included axes in the MKD-N module. There is one local STO-Enable input for each axis.
For description of STO interface and functionality refer to STO (Safe Torque Off).




